Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 12,15
M6-10 HF screw - with contact washer
Joining rods Viking 3 - for handle and mini lever - for 3 blocks
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 26 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 26 - box
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 40 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 40 - box
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Blanking plate - length 684 mm - 38 modules
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
Cam switch - changeover switch with off - PR 17 - 2P - 20 A - box 96x120 mm
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34