Cable entry plate - for Atlantic cabinets width 600/800 mm - IP43 with brush
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 14 entries
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 30 entries + 1 reserve
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key multi size for rebate lock - metal
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
HRC blade type cartridge fuse - type aM - size 0 - 80 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 100 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 125 A - with striker
HRC blade type cartridge fuse - type aM - size 0 - 160 A - with striker
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 100 VA
HRC blade type cartridge fuse - type gG - size 0 - 63 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 80 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 100 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 125 A - with indicator
HRC blade type cartridge fuse - type gG - size 0 - 160 A - with indicator
HRC blade type cartridge fuse - type aM - size 1 - 125 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 160 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 200 A - with striker
HRC blade type cartridge fuse - type aM - size 1 - 250 A - with striker
HRC blade type cartridge fuse - type gG - size 1 - 125 A - with indicator
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 160 VA
HRC blade type cartridge fuse - type gG - size 1 - 160 A - with indicator