HRC blade type cartridge fuse - type gG - size 00 - 63 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 80 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 100 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 125 A - with indicator
HRC blade type cartridge fuse - type gG - size 00 - 160 A - with indicator
HRC blade type cartridge fuse - type aM - size 0 - 63 A - with striker
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 10 kVA
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 8 kVA
Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
Base for blade type cartridge fuse - 1P bare - size 2 - 400 A
Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 630 VA
Atlantic metal cabinet - vertical version - 600 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version - 700 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version - 1200 x 600 x 300 mm - 1 door
Safety transformer - 230-400 V / 24-48 V 400 VA - 4 + 16 mm²
Safety transformer - 230-400 V / 24-48 V - 630 VA - 4 + 16 mm²
Safety transformer - 230-400 V / 24-48 V - 1000 VA - 4 + 16 mm²
Safety transformer 230 V / 12 V - 100 VA - 2 x 4 mm²
Safety transformer 230 V / 12 V - 160 VA - 2 x 4 mm²
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P+N
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P