Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
Panel mounting socket P17 for refrigerated containers
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+N+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
Rail fixing plate - for DPX-IS 250
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
Time delay relay - flashing - 8 A - 250 V~ - Lexic
Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic
Time delay relay - multifunction - 8 A - 250 V~ - Lexic
Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic
Aerosol paint spray - RAL 7035
Room thermostat - for enclosure heating - 12 to 250 V~
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 6 A - without indicator
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm