Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Open document holders - self adhesive - 230x130x18 mm - RAL 7035
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035
Air circulation kit - 160 mᄈ/h - for heat regulation
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm
Cartridge fuse 10 x 38 mm - type gG - with indicator - 4 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 2 A
Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A
Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Padlocking - for fitting on cabinets knob or lock
Padlock adaptor - for Marina cabinets from height 400 mm - stainless steel
Locking latch - for Marina cabinets
Lock housing for cabinets - accepts rebate locks or key barrels
Knob housing for cabinets - with blanking plate- accept rebate locks/key barrels