Nylon nut RAL 9011 PG13,5
Nylon nut RAL 9011 PG16
Nylon nut RAL 9011 PG21
Nylon nut RAL 9011 PG29
Nylon nut RAL 9011 PG36
Nylon nut RAL 9011 PG42
Nylon nut RAL 9011 PG48
Nylon nut RAL 9011 m 12x1,5
Nylon nut RAL 9011 m 16x1,5
Nylon nut RAL 9011 m 20x1,5
Nylon nut RAL 9011 m 25x1,5
Nylon nut RAL 9011 m 32x1,5
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Separation divider for base for blade type cartridge fuse - size 000/00
Separation divider for base for blade type cartridge fuse - size 0
Separation divider for base for blade type cartridge fuse - size 1/2
Protection kit for base for blade type cartridge fuses - 1P - size 00
Protection kit for base for blade type cartridge fuses - 1P - size 0
Protection kit for base for blade type cartridge fuses - 1P - size 1
Protection kit for base for blade type cartridge fuses - 1P - size 2
Protection kit for base for blade type cartridge fuses - 3P - size 00
Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A