Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E
Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP44 - 380/415V~-16A -3P+N+E
Interlocked switched socket with small flange P17 - IP55 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP55 - 380/415V~-16A -3P+N+E
Nylon nut RAL 9011 m 40x1,5
Nylon nut RAL 9011 m 50x1,5
Black nylon nut m 63x1,5
Locking nut - plastic - IP 55 - PG 7 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 9 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 11 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 13.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 16 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 21 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 29 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 36 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 42 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 48 - Grey RAL 7035