Shunt releases for DPX-IS isolating switch
Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 400 V~/=
Handle lever Viking 3 - grey
Mini lever Viking 3 - for disconnect blocks
Joining rods Viking 3 - for handle and mini lever - for 2 blocks
Shunt release 24V AC for MPX3
Shunt release 110V AC for MPX3
Shunt release 230V AC for MPX3
Shunt release 400V AC for MPX3
Adaptor - for mounting on asymmetrical rail equipment fitting on sym. rail
Fixomega - for symmetrical rail EN 60715 - for M4 screw
Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~
Blown fuse indicators Viking 3 - 12/24/48 V~/= -blocks with fuse cartridge 5x20
Cartridge fuse 10 x 38 mm - type gG - with indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Surface mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 200/250 V~ - 16 A - 2P+E