Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Appliance inlet P17 - IP 44 - 380/415 V~ - 16 A - 3P+E
Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
Lina 25 rail - for cabinets width 300 mm - L. 243 mm
Lina 25 rail - for cabinets width 400 mm - L. 343 mm
Lina 25 rail - for cabinets width 500 mm - L. 443 mm
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
Symmetrical rail Lina25 Height 15 for box width 1000
Symmetrical rail Lina25 Height 15 for box width 1200
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - th. 1.5 mm - L. 2 m