RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 300 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 500 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A-300 mA selective - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A-300 mA selective - AC type
RCCB TX³ - 4P 400 V~ - 30 mA - 63 A - AC type - neutral on left-hand - no aux.
RCCB TX³ - 2P 230 V~ - 30 mA - 25 A - A type - do not accept auxiliaries
Cage terminals - for DRX 100 - 4P - up to 50 A
Cage terminals - for DRX 100 - 4P - from 60 to 100 A
Fixing supports for terminal block
Cage terminals - for DRX 250 - 4P - up to 250 A
Sealable terminal shields (2) - for DRX 100 - 4P
Sealable terminal shields (2) - for DRX 250 - 4P
Horizontal busbar partitioning for XL³ 4000/6300 depth 725 mm
Horizontal busbar partitioning for XL³ 4000/6300 depth 975 mm
Partitionning for cell without horizontal busbars to close for XL³ 4000/6300
Bottom busbar area closure for XL³ 4000/6300
Distribution board 125A MCCB DPX 4 ways
Distribution board 125A MCCB DPX6 ways
Distribution board 125A MCCB DPX8 ways
Distribution board 250A MCCB DPX4 ways
Distribution board 250A MCCB DPX6 ways
Kit Mounting vertical SPX3-V 24 MODULES
Kit Mounting vertical SPX3-V 36 MODULES
Three phase current transformer (CT) - for three 30.5 x 5.5 mm bar - transformation ratio 400/5