Distribution enclosure XL3 S 630 usable faceplate height 900 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 1050 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 1050 mm width 24 modules
Distribution enclosure XL3 S 630 usable faceplate height 1050 mm width 36 modules
Distribution enclosure XL3 S 630 usable faceplate height 1200 mm width 16 modules
Distribution enclosure XL3 S 630 usable faceplate height 1200 mm width 24 modules
DPX³-I 1600 - trip-free switches - 3P - In 630 A
DPX³-I 1600 - trip-free switches - 4P - In 630 A
Full height solid mounting plate for XL3 S 4000 enclosures height 2200 mm width 800 mm
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 400 mm
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 600 mm
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 800 mm
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Phase busbar MPX3 32S/H/MA 2 breakers
Phase busbar MPX3 63H 2 breakers