RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 30 mA - A type - N left hand
Plug-in replacement module for Surge protective device - T1+T2 - 8 kA/pole
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - without indicator
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
RCBO DX3 6000A 4 poles 16A curve C type A 300mA
RCBO DX3 6000A 4 poles 20A curve C type A 300mA
RCBO DX3 6000A 4 poles 25A curve C type A 300mA
RCBO DX3 6000A 4 poles 32A curve C type A 300mA
RCBO DX3 6000A 4 poles 16A curve C type F 30mA
RCBO DX3 6000A 4 poles 20A curve C type F 30mA
RCBO DX3 6000A 4 poles 25A curve C type F 30mA
RCBO DX3 6000A 4 poles 32A curve C type F 30mA
RCBO Mosaic - 1 pole - with N 230V~ and test button - 10A - 30 mA - 2 mod -white
RCBO Mosaic - 1 pole - with N 230V~ and test button - 16A - 30 mA - 2 mod -white
RCBO Mosaic - 1 pole - with N 230V~ and test button - 10A - 10 mA - 2 mod -white
RCBO Mosaic - 1 pole - with N 230V~ and test button - 16A - 10 mA - 2 mod -white
RCBO DX3 6000A 2 pole 32A curve C type AC 300mA
RCBO DX3 6000A 2 pole 40A curve C type AC 300mA