RCBO DX3 10000A 1 pole 20A curve B type A 30mA
RCBO DX3 10000A 1 pole 25A curve B type A 30mA
RCBO DX3 10000A 1 pole 32A curve B type A 30mA
RCBO DX3 10000A 1 pole 40A curve B type A 30mA
RCBO DX3 10000A 1 pole 45A curve B type A 30mA
RCBO DX3 10000A 1 pole 6A curve C type A 10mA
RCBO DX3 10000A 1 pole 10A curve C type A 10mA
RCBO DX3 10000A 1 pole 16A curve C type A 10mA
RCBO DX3 10000A 1 pole 20A curve C type A 10mA
Lightning arrester T2 40KA 4 poles
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 1P
T1+T2 8KA 3 poles Surge arrester
SPD - T2 - Imax 40 kA/pole - 3P
T1+T2 surge arrester 8KA 1 pole+N NG
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD