الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Rated voltage
-
Rated voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Transformer integrated
-
Number of units
-
Transparent
-
Mounting direction
-
Nominal current
-
Clamps
-
Lamp voltage
-
Lamp voltage
-
With integrated voltage decreasing resistor
-
Type of current
-
Rated current
-
Material
-
Suitable for modular domestic switching devices
-
Lockable
-
With light source
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Socket
-
With integrated diode
-
Shape
-
Technology
-
Voltage reversible
-
Shape
-
Method of operation
-
Dimensions glass fuse
-
Lamp shape
-
Nominal voltage low value
-
Dimensions
-
Rated voltage Ue at AC 50 Hz
-
Connection system
-
Surface protection
-
Halogen
-
Nominal voltage high value
-
Model
-
Surface protection
-
Rated voltage Ue at AC 60 Hz
-
Mounting method
-
Mounting method
-
Mounting method
-
Total length
-
Mounting method
-
Xenon
-
Krypton
-
Lamp holder
-
Lamp type
-
Mechanical controllable
-
Electronic controllable
-
Device width
-
Device width
-
Device width
-
Device width
-
With label space
-
Device width
-
Colour light source
-
Device width
-
Device width
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for pointer
-
Suitable for round flashing luminaire
-
Number of poles
-
With cover frame
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With duct entry
-
RAL-number (similar)
-
With cable entry
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
With hinged lid
-
Shock resistant
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Number of units
-
Number of units
LEGRAND
Mallia Senses
REF. 281140BB
Mallia Senses - 1 gang unswitched fused connection unit with cord outlet - 13A - Brushed Black
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 764521
Niloé™ - LED lamp for single controls - universal 230 V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 764523
Niloé™ - LED lamp for single controls - 12/24 V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 664798
Niloé™ - Surface mounting box - 1 gang - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 664799
Niloé™ - Surface mounting box - 2 gang - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 664898
Niloé™ - Surface mounting box - 1 gang - Ivory
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 067622
Multiple control realy for roller blinds controls
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 665098
Niloé™ - Protective shield for 2P+E socket - clip on to standard mechanism
You can only compare 4 products, you must remove 1 to add this one